IESNA:LM-63-2002
[TEST]P1055586
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3922
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2236.2 2217.8 2207.8 2192.7 2169.3 2137.5 2102.4 2062.2 2015.4 1965.2
1910 1849.8 1784.6 1717.7 1647.5 1575.5 1501.9 1423.3 1344.7 1266.1
1184.2 1103.9 1025.3 943.3 856.3 777.7 694.1 608.8 523.5 439.9
354.6 277.6 204 133.8 71.9 25.1 0
2236.2 2246.2 2234.5 2212.8 2176 2125.8 2072.3 2012.1 1945.2 1874.9
1794.6 1714.4 1630.7 1542.1 1451.8 1359.8 1266.1 1172.5 1078.8 983.5
891.5 801.1 712.5 625.5 541.9 463.3 384.7 319.5 269.3 222.4
177.3 137.1 102 70.2 43.5 18.4 0
2236.2 2224.5 2202.7 2154.2 2095.7 2025.4 1946.8 1854.8 1757.8 1652.5
1543.8 1433.4 1319.6 1210.9 1103.9 1000.2 901.5 806.2 717.5 633.9
555.3 490.1 441.6 393 347.9 307.7 269.3 234.2 200.7 168.9
140.5 112.1 87 61.9 40.1 18.4 0
2236.2 2226.2 2182.7 2122.5 2045.5 1951.9 1851.5 1737.8 1609 1476.9
1351.4 1227.6 1107.2 995.2 893.1 796.1 705.8 620.5 553.6 506.8
463.3 421.5 376.3 341.2 304.4 272.6 240.8 210.7 182.3 157.2
130.5 105.4 82 58.5 36.8 16.7 0
2236.2 2232.8 2197.7 2127.5 2038.8 1940.1 1826.4 1699.3 1562.2 1428.3
1296.2 1165.8 1047 936.6 836.3 742.6 657.3 583.7 535.2 490.1
446.6 409.8 368 331.2 299.4 267.6 237.5 209.1 180.6 153.9
128.8 103.7 80.3 58.5 38.5 18.4 0
